Silicon Tube φ9 x φ12mm 1 Roll (10m)

:
AS ONE

    【Product Specifications】
    ・Model number: S-9 x 12
    ・Material: Silicone rubber
    ・Heat resistance temperature range: -60 to +200℃
    ・1 roll (10m)
    ・Inner diameter x outer diameter: φ9 x φ12mm
    ・*The sales will be 10m units.
    ・*Display price is the price of 10m.