Card Logger External Temperature Sensor -40 - 60℃

:
AS ONE

    【Product Specifications】
    ・Model number: MR9301
    ・External temperature sensor
    ・Measurement range: -40 - 60℃ (temperature sensor φ5 x 30mm, lead wire 600mm)