One Touch Pipe Fitting 8 Union Straight

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Model number: 8
・Material: Body/PBT (Polybutylene terephthalate), Metal part/brass, Lock part/POM (polyacetal) O-ring/NBR (nitrile rubber)
・Fluid used: Air, water
・Used pressure range: Air/0 - 0.8MPa, Water/0 - 0.56MPa
・Operating temperature range: 0 - 60℃
・Type: Union Straight
・Applicable tube outer diameter: φ8mm