Tigon(R) Tube 3350 ABW00018 φ6.35 x 11.11 1 Roll (15m)

:
AS ONE
【Product Specifications】
・Model number: ABW00018
・Material: Platinum vulcanized silicon
・Operating temperature range: -80℃ to +204℃
・1 roll (15m)
・Autoclave, EOG, radiation sterilization available
・USP class V1, FDA/NSF, ISO10993 conform
・Inner diameter x outer diameter x thickness: φ6.35 x 11.11 x 2.38mm
・*Sold by 15m unit.
・Display price is the price of 15m.