Tigon(R) Tube 3350 ABW00009 φ3.97 x 5.56 1 Roll (15m)

:
AS ONE

    【Product Specifications】
    ・Model number: ABW00009
    ・Material: Platinum vulcanized silicon
    ・Operating temperature range: -80℃ to +204℃
    ・1 roll (15m)
    ・Autoclave, EOG, radiation sterilization available
    ・USP class V1, FDA/NSF, ISO10993 conform
    ・Inner diameter x outer diameter x thickness: φ3.97 x 5.56 x 0.80mm
    ・*Sold by 15m unit.
    ・Display price is the price of 15m.