ARAMEC(R) Vacuum Hose Plastic Elastomer 6 x 18

:
AS ONE

    【Product Specifications】
    ・Material: Plastic elastomer
    ・Durometer hardness: A30
    ・Embrittlement Temperature: -64℃
    ・Cut length (Maximum length): 10m
    ・Inner diameter x outer diameter: φ6 x φ18mm
    ・*For number of orders, please use "m" unit.
    ・*Display price is the price of 1m.