Cross-Linked 2 Layers PE Tube 4 x 6 10m 1 Roll (10m)

:
AS ONE
【Product Specifications】
・Material: Inner layer/hard cross-linked PE (polyethylene), Outer layer/soft cross-linked PE (polyethylene)
・Operating temperature range: -25 to +90℃
・1 roll (10m)
・Inner diameter x outer diameter: φ4 x φ6mm