Cross-Linked 2 Layers PE Tube 3 x 5 10m 1 Roll (10m)

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Material: Inner layer/hard cross-linked PE (polyethylene), Outer layer/soft cross-linked PE (polyethylene)
・Operating temperature range: -25 to +90℃
・1 roll (10m)
・Inner diameter x outer diameter: φ3 x φ5mm