Different Diameter Union 30-12.7RU10 Elbow (E)

:
AS ONE
【Product Specifications】
・Model number: 30-12.7RU10
・Elbow (E)
・Material: Body/PTFE (fluorocarbon resin), Nut/ECTFE (fluorocarbon resin)
・Maximum operating temperature: 100℃
・Taper contraction seal method
・Applicable tube material: PFA・PTFE
・Tube diameter 1: 1/2"
・Tube diameter 2: 3/8"