Male Elbow 30-6me6 R3/8

:
AS ONE
【Product Specifications】
・Model number: 30-6ME6
・Material: Body/PTFE (fluorocarbon resin), Nut/ECTFE (fluorocarbon resin)
・Maximum operating temperature: 100℃
・Taper contraction seal method
・Applicable tube material: PFA・PTFE
・Tube diameter: 1/4"
・Screw size: R3/8