Male Elbow 30-3me4 R1/4

:
AS ONE
【Product Specifications】
・Model number: 30-3ME4
・Material: Body/PTFE (fluorocarbon resin), Nut/ECTFE (fluorocarbon resin)
・Maximum operating temperature: 100℃
・Taper contraction seal method
・Applicable tube material: PFA・PTFE
・Tube diameter: 1/8"
・Screw size: R1/4