For Eco Clean Sticky Mat Aluminum Slope 1200 x 60 Thickness 3mm

:
AS ONE

    【Product Specifications】
    ・Model number: MAT3-SLA12
    ・Specifications: Aluminum slope
    ・Size (mm): 1200. x 60
    ・Thickness (mm): 3
    ・Material: Aluminum (with double-sided tape)
    ・Quantity: 1 piece