ECORON HOSE φ19 x φ26.0mm

:
AS ONE

    【Product Specifications】
    ・Model number: EC-19
    ・Material: Body/polyolefin, styrene resin, Reinforcing material/polyester thread
    ・Operating temperature range: -5 to +60℃
    ・Used pressure (23, 60℃): 0 - 0.8・0 - 0.4MPa
    ・Maximum cut length: 50m
    ・Food Sanitation Act compliance
    ・Inner diameter x outer diameter: φ19 x φ26.0mm
    ・Minimum bent radius: 130mm
    ・*For number of orders, please use "m" unit.
    ・Display price is the price of 1m.