ECORON HOSE φ8 x φ13.5mm

:
AS ONE
【Product Specifications】
・Model number: EC-8
・Material: Body/polyolefin, styrene resin, Reinforcing material/polyester thread
・Operating temperature range: -5 to +60℃
・Used pressure (23, 60℃): 0 - 1.0・0 - 0.5MPa
・Maximum cut length: 100m
・Food Sanitation Act compliance
・Inner diameter x outer diameter: φ8 x φ13.5mm
・Minimum bent radius: 35mm
・*For number of orders, please use "m" unit.
・Display price is the price of 1m.