LOK Fittings VUWF-6X3

:
AS ONE

    【Product Specifications】
    ・Model number: VUWF-6X3
    ・Material: Stainless Steel (ASTMF316)
    ・Quantity: 1 pcs
    ・Different diameter straight union
    ・Nominal diameter: φ6mm
    ・Application: for connecting different diameter pipe