LOK Fittings VUWH-6B

:
AS ONE
【Product Specifications】
・Model number: VUWH-6B
・Material: Stainless Steel (ASTMF316)
・Screw size: R1/4
・Half union
・Quantity: 1 pcs
・Nominal diameter: φ6mm
・Application: Connection with ISO standards, NPT standards

【Product Specifications】
・Model number: VUWH-6B
・Material: Stainless Steel (ASTMF316)
・Screw size: R1/4
・Half union
・Quantity: 1 pcs
・Nominal diameter: φ6mm
・Application: Connection with ISO standards, NPT standards