LOK Fittings VUW-3SR

:
AS ONE

    【Product Specifications】
    ・Model number: VUW-3SR
    ・Material: Stainless Steel (ASTM316)
    ・Quantity: 1 pcs
    ・Front ring, back ring
    ・Nominal diameter: φ3mm
    ・Application: Consumable parts