LOK Fittings VUW-3N

:
AS ONE
【Product Specifications】
・Model number: VUW-3N
・Material: Stainless Steel (ASTM316)
・Quantity: 1 pcs
・Nut
・Nominal diameter: φ3mm
・Application: Consumable parts

【Product Specifications】
・Model number: VUW-3N
・Material: Stainless Steel (ASTM316)
・Quantity: 1 pcs
・Nut
・Nominal diameter: φ3mm
・Application: Consumable parts