LOK Fittings VUWT-3

:
AS ONE

    【Product Specifications】
    ・Model number: VUWT-3
    ・Material: Stainless Steel (ASTMF316)
    ・Quantity: 1 pcs
    ・Tee union
    ・Nominal diameter: φ3mm
    ・Application: for three way connection