LOK Fittings VUWH-3A

:
AS ONE
【Product Specifications】
・Model number: VUWH-3A
・Material: Stainless Steel (ASTMF316)
・Screw size: R1/8
・Quantity: 1 pcs
・Half union
・Nominal diameter: φφ3mm
・Application: Connection with ISO standards, NPT standards

【Product Specifications】
・Model number: VUWH-3A
・Material: Stainless Steel (ASTMF316)
・Screw size: R1/8
・Quantity: 1 pcs
・Half union
・Nominal diameter: φφ3mm
・Application: Connection with ISO standards, NPT standards