LOK Fittings VUWF-9.52X6.35

:
AS ONE
【Product Specifications】
・Model number: VUWF-9.52X6.35
・Material: Stainless Steel (ASTMF316)
・Quantity: 1 pcs
・Different diameter straight union
・Nominal diameter: φ9.52mm
・Application: for connecting different diameter pipe