LOK Fittings VUWF-9.52

:
AS ONE

    【Product Specifications】
    ・Model number: VUWF-9.52
    ・Material: Stainless Steel (ASTMF316)
    ・Quantity: 1 pcs
    ・Straight union
    ・Nominal diameter: φ9.52mm
    ・Application: for connecting the same diameter pipe