LOK Fittings Vuwh-9.52c

:
AS ONE

    【Product Specifications】
    ・Model number: VUWH-9.52C
    ・Material: Stainless Steel (ASTMF316)
    ・Screw size: R3/8
    ・Quantity: 1 pcs
    ・Half union
    ・Nominal diameter: φ9.52mm
    ・Application: Connection with ISO standards, NPT standards