LOK Fittings VUWF-6.35X3.2

:
AS ONE
【Product Specifications】
・Model number: VUWF-6.35X3.2
・Material: Stainless Steel (ASTMF316)
・Quantity: 1 pcs
・Different diameter straight union
・Nominal diameter: φ6.35mm
・Application: for connecting different diameter pipe