LOK Fittings VUWL-6.35

:
AS ONE

    【Product Specifications】
    ・Model number: VUWL-6.35
    ・Material: Stainless Steel (ASTMF316)
    ・Quantity: 1 pcs
    ・Elbow union
    ・Nominal diameter: φ6.35mm
    ・Application: for L-shaped connection