Luer Stopcock VXB1062

:
AS ONE
【Product Specifications】
・Model number: VXB1062
・Material: Body/PC (polycarbonate), Valve/PE (polyethylene)
・Handle rotation angle: 180°
・Quantity: 1 package (5 pcs)
・Connection port shape: F-F-S
・Type: Three-way
・*F/female luer, with S/male luer