LOK Fittings VUWH-3.2A

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: VUWH-3.2A
・Material: Stainless Steel (ASTMF316)
・Screw size: R1/8
・Quantity: 1 pcs
・Half union
・Nominal diameter: φ3.2mm
・Application: Connection with ISO standards, NPT standards