Needle Stop Valve PUH-916-6.35-SH

:
AS ONE
【Product Specifications】
・Model number: PUH-916-6.35-SH
・Material: Body/Stainless Steel (SUSF316), Stem/Stainless Steel (SUS316), Ground packing/PTFE (tetrafluoroethylene), Handle/aluminum
・Maximum operating pressure: 16.2MPa
・Used fluid temperature: -20 to +150℃
・Orifice diameter: φ5mm
・Panel mount type
・Nominal diameter: φ6.35mm