Needle Stop Valve PUH-916-3.2-SH

:
AS ONE

    【Product Specifications】
    ・Model number: PUH-916-3.2-SH
    ・Material: Body/Stainless Steel (SUSF316), Stem/Stainless Steel (SUS316), Ground packing/PTFE (tetrafluoroethylene), Handle/aluminum
    ・Maximum operating pressure: 16.2MPa
    ・Used fluid temperature: -20 to +150℃
    ・Orifice diameter: φ5mm
    ・Panel mount type
    ・Nominal diameter: φ3.2mm