TOYOSILICONE(R) HOSE φ19.0 x 28.0mm

:
AS ONE
【Product Specifications】
・Model number: TSI-19
・Material: Silicone rubber, Reinforcing material/polyester thread
・Operating temperature range: -30 to +150℃
・Used pressure: 0 - 0.5MPa
・Minimum bent radius: 180mm
・Food Sanitation Act compliance
・FDA standards conform
・Inner diameter x outer diameter: φ19.0 x φ28.0mm
・Maximum cut length: 20m
・*The sales will be 1m units.
・*Display price is the price of 1m.