TOYOSILICONE(R) HOSE φ12.7 x 19.5mm

:
AS ONE

    【Product Specifications】
    ・Model number: TSI-12
    ・Material: Silicone rubber, Reinforcing material/polyester thread
    ・Operating temperature range: -30 to +150℃
    ・Used pressure: 0 - 0.5MPa
    ・Minimum bent radius: 100mm
    ・Food Sanitation Act compliance
    ・FDA standards conform
    ・Inner diameter x outer diameter: φ12.7 x φ19.5mm
    ・Minimum bent radius: 130mm
    ・Maximum cut length: 20m
    ・*The sales will be 1m units.
    ・*Display price is the price of 1m.