TOYOSPRING HOSE φ15.0 x 22.0mm

:
AS ONE
【Product Specifications】
・Model number: TS-15
・Material: Body/soft PVC (vinyl chloride resin), Reinforcing material/hard steel wire
・Used pressure: -0.1 to +0.5MPa
・Operating temperature range: -5 to +60℃
・Maximum cut length: 100m
・Inner diameter x outer diameter: φ15.0 x φ22.0mm
・Minimum bent radius: 60mm
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.