TOYOSPRING HOSE φ9.0 x 15.0mm

:
AS ONE

    【Product Specifications】
    ・Model number: TS-9
    ・Material: Body/soft PVC (vinyl chloride resin), Reinforcing material/hard steel wire
    ・Used pressure: -0.1 to +0.8MPa
    ・Operating temperature range: -5 to +60℃
    ・Maximum cut length: 100m
    ・Inner diameter x outer diameter: φ9.0 x φ15.0mm
    ・Minimum bent radius: 40mm
    ・*For number of orders, please use "m" unit.
    ・*Display price is the price of 1m.