TOYOSPRING HOSE φ8.0 x 13.5mm

:
AS ONE
【Product Specifications】
・Model number: TS-8
・Material: Body/soft PVC (vinyl chloride resin), Reinforcing material/hard steel wire
・Used pressure: -0.1 to +0.8MPa
・Operating temperature range: -5 to +60℃
・Maximum cut length: 100m
・Inner diameter x outer diameter: φ8.0 x φ13.5mm
・Minimum bent radius: 35mm
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.