TOYOSPRING HOSE φ6.0 x 11.0mm

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Model number: TS-6
・Material: Body/soft PVC (vinyl chloride resin), Reinforcing material/hard steel wire
・Used pressure: -0.1 to +0.8MPa
・Operating temperature range: -5 to +60℃
・Maximum cut length: 100m
・Inner diameter x outer diameter: φ6.0 x φ11.0mm
・Minimum bent radius: 25mm
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.