TOYODROP(R) HOSE φ25 x 45mm

:
AS ONE
【Product Specifications】
・Model number: TD-25
・Material: Body/soft PVC (vinyl chloride resin), Outer layer/PE (polyethylene) form, Reinforcing material/polyester thread
・Used pressure: 0 - 0.6MPa
・Operating temperature range: -5 to +60℃
・Maximum cut length: 25m
・Inner diameter x outer diameter: φ25 x φ45mm
・Minimum bent radius: 250mm
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.