TOYOFUSSO E HOSE (Antistatic Type ) φ15 x 22mm

:
AS ONE

    【Product Specifications】
    ・Model number: FFE-15-20
    ・Material: Body/denatured ETFE (fluorine resin), PU (polyurethane), Reinforcing material/polyester thread, Conduction band/carbon
    ・Operating temperature range: -5 to +70℃
    ・Used pressure: 0 - 1.0MPa (23℃) ・0 - 0.5MPa (70℃)
    ・Standard length: 20m
    ・Food Sanitation Act compliance
    ・Inner diameter x outer diameter: φ15 x φ22mm
    ・Minimum bent radius: 105mm
    ・*Price is for 1m unit.
    ・*For number of orders, please use "m" unit.