Soft Flexible Tube φ7 x 13mm

:
AS ONE
【Product Specifications】
・Model number: 7SW
・Material: Soft PVC (vinyl chloride resin)
・Maximum operating temperature: 60℃
・Cold resistant temperature: -40℃
・Embrittlement temperature: -50℃
・Inner diameter x outer diameter: φ7 x φ13mm
・Maximum cut length: 50m
・*For number of orders, please use "m" unit.
・Display price is the price of 1m.