Soft Flexible Tube φ3 x 5mm

:
AS ONE
【Product Specifications】
・Model number: 3
・Material: Soft PVC (vinyl chloride resin)
・Maximum operating temperature: 60℃
・Cold resistant temperature: -40℃
・Embrittlement temperature: -50℃
・Inner diameter x outer diameter: φ3 x φ5mm
・Maximum cut length: 200m
・*For number of orders, please use "m" unit.
・Display price is the price of 1m.