Soft Flexible Tube φ2 x 4mm

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: 2
・Material: Soft PVC (vinyl chloride resin)
・Maximum operating temperature: 60℃
・Cold resistant temperature: -40℃
・Embrittlement temperature: -50℃
・Inner diameter x outer diameter: φ2 x φ4mm
・Maximum cut length: 200m
・*For number of orders, please use "m" unit.
・Display price is the price of 1m.