SP Coupler Typea 2S-A SUS

:
AS ONE
【Product Specifications】
・Model number: 2S-A SUS
・Material: Body/Stainless Steel (SUS304), Seal/NBR (nitrile rubber)
・Maximum operating pressure: 7.5MPa
・Pressure resistance: 10.0MPa
・Operating temperature range: -20 to +80℃
・Both paths opening and closing type, for male screw mounting
・Vacuum application conformity: 1.3 x 10 -1Pa when connected
・Conform fluid: Water, air, oil, etc.
・Mounting screw size: RC1/4 socket