Non-Contact Radiation Thermometer MT-11

:
MOTHERTOOL
A radiation thermometer that can measure a wide range from -35°C to 1,600°C.
[Features]
・ Measurement range: -35 to 1600℃
・ Maximum, minimum and average temperature difference and HI/Lo/K with thermocouple mode switching function
・ Temperature measurement with a thermocouple sensor is also possible
・ Data transfer to PC is possible with microSD card and USB output
[Applications]
・ For measuring the temperature of the heater heating part of home appliances, etc. · For managing the heat generation temperature of ICs
・ For temperature control in the process of coating automobiles, molded products, etc. · For checking the heat generation of the motor