Small And Fixed Quantity Drip Bottle 125mL

:
AS ONE

    【Product Specifications】
    ・Model number: Body:
    ・Capacity (mL): 125
    ・Adaptive body capacity (ML): -
    ・Quantity: 1 box (100 pieces)
    ・Material: LDPE (low density polyethylene)
    ・No scale