Porous Metallic Material (Titanium) 100 × 100 mm, Thickness 1 mm, Pore Size 0.23 mm

:
AS ONE
Highly porous sponge-like metal sintered body that has connected ventilation holes.
[Features]
· As it uses sintered metal materials that do not contain a resin base material, it has excellent heat resistance and strength.
· High-porosity material that contains 8 to 95% connected ventilation holes.
· Porous body that can effectively diffuse a reactant.
· Conductive material that is strongly resistant to corrosion.
[Applications]
· For use as a base material or support for a catalytic coating.
· For use as a heat-resistant filter.
· For reducing the weight of structural components.
Specifications of Porous Metallic Material (Titanium)

External appearance of Ti-MF-55
Specifications of 3-5509-02
- Part No.: Ti-MF-55
- Pore size: 0.23 mm
- Porosity: 80%
- Size: 100 × 100 mm
- Thickness: 1 mm