Safety Cabinet (Ceramic Coat) Separate Lock 486 x 600 x 800

【Product Specifications】
・Model number: GM-3E1N
・Specification: Separate lock
・Size (mm): 486 x 600 x 800
・Material: Body/stainless steel (SUS304) (ceramic coat), Rail/steel (fluorine coat)
・Common features: Unified size in safety cabinet series, Using connection metal fitting for connection is a straightforward process. , you can install φ100mm exhaust duct to the ceiling. Use an optional base to efficiently carry out the exhaust.
・Amount of storage of reagent bottle: 12 volumes (gallon bottle)
・Drawer withstand load: 30kg
・Body weight: Approx 30kg
・Accessories: Partition plate x 6 sheets
・Accessories: Floor fixed fittings, up or down connection metal fitting x 4 pieces each
・Accessories: Floor fixed fittings, up or down connection metal fitting x 4 pieces each
・*It is unusable in a top shelf.
・*Up or down connection of separate lock and total lock is not possible. (left and right connection is available).