Safety Cabinet (Ceramic Coat) Separate Lock 486 x 600 x 800

:
AS ONE

    【Product Specifications】
    ・Model number: SM-3E1N
    ・Specification: Separate lock
    ・Size (mm): 486 x 600 x 800
    ・Material: Body/stainless steel (SUS304) (ceramic coat), Rail/steel (fluorine coat)
    ・Common features: Unified size in safety cabinet series, Using connection metal fitting for connection is a straightforward process. You can install φ100mm exhaust duct to the ceiling. Use an optional base to efficiently carry out the exhaust.
    ・Amount of storage of reagent bottle: Only 500mL/45 volumes, Only 1L/24 volumes
    ・Drawer withstand load: 20kg
    ・Body weight: Approx 35kg
    ・Accessories: Tray x 9 pieces (PP)
    ・Accessories: Height partition rod x 8 volumes, Horizontal partition plate x 24 pieces
    ・Accessories: Floor fixed fittings, up or down connection metal fitting x 4 pieces each
    ・*Up or down connection of separate lock and total lock is not possible. (left and right connection is available).