Waterproof/Dust-Proof Digital Platform Scale, HV Series

:
AS ONE

    【Product Specifications】
    ・Model number: HV-15KC
    ・Weighing (kg): 3/6/15
    ・Minimum display (kg): 0.001/0.002/0.005
    ・Weighing tray material: Stainless steel (SUS430)
    ・Feet height adjustment range: Approx 10mm
    ・Display: Backlight liquid crystal display
    ・Maximum measurement count: 150,000 pieces
    ・Linearity: +/- 5g
    ・Waterproof, dust control protection: Measuring section IP65
    ・Weighing tray size: 250 x 250mm
    ・Size: 255 x 494 x 366mm
    ・Power supply: AC adapter (included))or D dry cell x 4 (KC Type only)
    ・Body weight: Approx 7kg