Microfiber Mop 950 x 1420

:
AS ONE

    【Product Specifications】
    ・Model number: 1732
    ・Specifications: Body
    ・Width x length (mm): 950 x 1420
    ・Material: Handle/aluminum, steel, PP (polypropylene), Head/polyester, nylon
    ・Weight: Approx 1.37kg
    ・For dry cloth