Stainless Steel Tweezers Length 120mm Tip Size 35mm

:
AS ONE

    【Product Specifications】
    ・Model number: 35SA
    ・Overall length (mm): 120
    ・Tip size (mm): 35
    ・Material: Stainless Steel (SUS302)
    ・Hardness: HRC40