New Lab Bench (White Color) 900 x 600 x 800 Withstand Load Specification

:
AS ONE
【Product Specifications】
・Model number: ALH-W
・Size (mm): 900 x 600 x 800
・Type: withstand load specification
・Material: Top plate/wooden plywood soft edges Processing (surface antibacterial decorative board) Strut/melamine baking 25mm square steel
・Top plate withstand load: About 50kg (equal load)
・Caster: φ65mm made of urethane (with stopper 2 pieces)
・Shelf spacing: 595mm
・Weight: 21kg
・